System reference
Gripper for coupling housings
Gripper | System solutions | Mobility | Automobile | Drive train for combustion engines

2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force
1. 2-jaw parallel grippers

- High gripping force as a result of optimal direction change of driving force into gripping force
Challenge
On an assembly line for gear housings, different gear components needed to be loaded and unloaded from pallet carriers and assembly stations.
Solution
A double gripper for different workpieces was used as the solution. The Zimmer Group GP400 standard parallel gripper with workpiece-specific contour jaws was used.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 8400 [N] |
Gripping concept | FORM |
Gripping safety device | FED |
Max. stroke | 60 [mm] |
IP class | IP40 |
System weight | 35 [kg] |
Max. workpiece weight | 15 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components